??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BOS 18E-PA-RE20-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 18E-PA-RE20-S4
VERF
Availability
Available
BC
Order code
BOS01KM
TC
Artikelbezeichnung
BOS 18E-PA-RE20-S4
PX
Product view
49049_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.06400 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown, Series = 18E, Dimension = Ø 18 x 75 mm, Interface = PNP normally open (NO) PNP normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (receiver), Light type = LED, red light, Range = 0...20 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = 1.4404 stainless steel, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = Ecolab, CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
Embedded user actions